(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Machine tool, Airtight door, Wooden furniture, Acrylic test equipment, Engine generator
•Accessory: Two keys
•Full Length (mm): 110
•Overall width (mm): 50
•Type: Handle body
Part Number
Configured Part Number is shown.
A-209-3
Application | Machine tool, Airtight door, Wooden furniture, Acrylic test equipment, Engine generator | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Black powder paint | Number of Keys | CH751 | Plate Thickness(mm) | 29~45 |
Accessory | Two keys | Full Length(mm) | 110 | Overall width(mm) | 50 |
Full height(mm) | 60 | Product Code | 02222 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy