(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Lock Handle, A-316 (Part Numbers)

Waterproof Lock Handle, A-316
  • Volume Discount

•Accessory: Large Nut, Screw Set
•Material: Zinc Alloy (ZDC)
•Color: Silver metallic
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

A-316-3

 
Part Number
A-316-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note
1 Piece(s)Available

8 Days or more

10Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 6.652Large Nut, Screw SetA-316-3-H00614The clasp is sold separately

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC)

Please check the type/dimensions/specifications of the part A-316-3 in the Waterproof Lock Handle, A-316 series.

Products like this...

Part Number
A-316-2
A-316-2-H
A-316-3-H
A-316-4
A-316-4-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note
1 Piece(s)Available

8 Days or more

-Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 6.664Large Nut, Screw SetA-316-2-H00612The clasp is sold separately
1 Piece(s)Available

8 Days or more

-A-1316-2, A-316-2, A-316-CY-2Handle keySatin chrome plating (MZCr)--1403458----00613-
1 Piece(s)Available

8 Days or more

-A-1316-3, A-316-3, A-316-CY-3Handle keySatin chrome plating (MZCr)--1342658----00615-
1 Piece(s)Available

12 Days or more

10Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 430Large Nut, Screw SetA-316-4-H00905The clasp is sold separately
1 Piece(s)Available

8 Days or more

10A-1316-4, A-316-4, A-316-CY-4Handle keySatin chrome plating (MZCr)--8016.526----00906-

Additional Products in this Category

Tech Support