(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Small vibration equipment
•Plate Thickness (mm): Up to 4.5 (when using a cap)
•O.D. (mm): 30
•Accessory: Polypropylene (PP) cap
•Compatible Knob: A-167-H
Part Number
Configured Part Number is shown.
A-167-2
Application | Small vibration equipment | Types | Lock main body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Chrome Plating (MZCr) | Selfishly | Left/Right Combination Type | Specification 1 | Stroke:5~12mm |
Plate Thickness(mm) | Up to 4.5 (when using a cap) | O.D.(mm) | 30 | Accessory | Polypropylene (PP) cap |
Applicable Knobs | A-167-H | Product Code | 00368 |
Please check the type/dimensions/specifications of the part A-167-2 in the Tightening Handle, A-167 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy