(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Lock Handle A-1326

Stainless Steel Waterproof Lock Handle A-1326
  • Volume Discount

•Application: Large outdoor cubicle, Outdoor switchboard
•Plate Thickness (mm): Up to 10
•Accessory: Large Nut, Screw Set
•Type: Lock main body
•Material: Stainless Steel Casting (304 Stainless Steel)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1326-2
A-1326-3
A-1326-4
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Applicable Knobs Product Code
1 Piece(s)Available

12 Days or more

64A-326-2, 3-H02801
1 Piece(s)Available

12 Days or more

52A-326-2, 3-H02814
1 Piece(s)Available

12 Days or more

38A-326-4-H02802

Loading...

  1. 1

Basic Information

Application Large outdoor cubicle, Outdoor switchboard Types Lock main body Material Stainless Steel Casting (304 Stainless Steel)
Finish Machining Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 10
Accessory Large Nut, Screw Set Note The clasp is sold separately

Additional Products in this Category

Tech Support