(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle A-484-A

Waterproof Flat Handle A-484-A
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 190
•Overall width (mm): 48
•Full Height (mm): 57.5
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-484-A-1
A-484-A-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Product Code
1 Piece(s)Available

12 Days or more

R022001216
1 Piece(s)Available

12 Days or more

TAK6004093

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Acrylic Resin Baked Finish Color Black
Plate Thickness(mm) 2.3 Accessory Clasp Full Length(mm) 190
Overall width(mm) 48 Full height(mm) 57.5

Additional Products in this Category

Tech Support