(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Plane Handle A-1700

Stainless Steel Plane Handle A-1700
  • Volume Discount

•Accessory: Clasp
•Material: Cold rolled stainless steel plate
•Finish: Hair line finish
•Plate Thickness (mm): 3.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1700-1-1
A-1700-2-1
A-1700-4-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

0200142332403579
1 Piece(s)Available

8 Days or more

0200117292203580
1 Piece(s)Available

8 Days or more

No Key70252101430

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Finish Hair line finish Plate Thickness(mm) 3.5
Accessory Clasp

Additional Products in this Category

Tech Support