(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Plane Handle A-1900

Stainless Steel Plane Handle A-1900
  • Volume Discount

•Accessory: Clasp
•Material: Cold rolled stainless steel plate
•Finish: Hair line finish
•Number Of Keys: 0050
•Plate Thickness (mm): 4

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1900-1-1
A-1900-2-1
A-1900-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

13 Days or more

142322501303
1 Piece(s)Available

8 Days or more

118302101201
1 Piece(s)Available

12 Days or more

84302101242

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Finish Hair line finish Number of Keys 0050
Plate Thickness(mm) 4 Accessory Clasp

Additional Products in this Category

Tech Support