(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plane Handle with Push Button, A-260-A

Plane Handle with Push Button, A-260-A
  • Volume Discount

•Accessory: Clasp
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating
•Number Of Keys: 0200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-260-A-1-1
A-260-A-2-1
A-260-A-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

3.21423225.201777
1 Piece(s)Available

8 Days or more

21173019.801778
1 Piece(s)Available

8 Days or more

2842819.801779

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys 0200
Accessory Clasp

Additional Products in this Category

Tech Support