(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Handle A-140

Waterproof Handle A-140
  • Volume Discount

•Application: Outdoor cubicle, Switchboard, Control panel
•Accessory: Large Nut, Screw Set, 2 Keys
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-140-1-1
A-140-1-1-2.5Y9/1
A-140-1-1-2.5Y9/1-TAK60
A-140-1-1-5Y7/1
A-140-1-1-5Y7/1-TAK60
A-140-1-1-10YR2/1
A-140-1-1-10YR2/1-TAK60
A-140-1-1-SLV
A-140-1-1-SLV-TAK60
A-140-1-1-TAK60
A-140-1-2
A-140-1-2-2.5Y9/1
A-140-1-2-5Y7/1
A-140-1-2-10YR2/1
A-140-1-2-SLV
A-140-2-1
A-140-2-1-2.5Y9/1
A-140-2-1-2.5Y9/1-TAK60
A-140-2-1-5Y7/1
A-140-2-1-5Y7/1-TAK60
A-140-2-1-10YR2/1
A-140-2-1-10YR2/1-TAK60
A-140-2-1-SLV
A-140-2-1-SLV-TAK60
A-140-2-1-TAK60
A-140-2-2
A-140-2-2-2.5Y9/1
A-140-2-2-5Y7/1
A-140-2-2-10YR2/1
A-140-2-2-SLV
A-140-3-1
A-140-3-1-2.5Y9/1
A-140-3-1-2.5Y9/1-TAK60
A-140-3-1-5Y7/1
A-140-3-1-5Y7/1-TAK60
A-140-3-1-10YR2/1
A-140-3-1-10YR2/1-TAK60
A-140-3-1-N7
A-140-3-1-N7-TAK60
A-140-3-1-SLV
A-140-3-1-SLV-TAK60
A-140-3-1-TAK60
A-140-3-2
A-140-3-2-2.5Y9/1
A-140-3-2-5Y7/1
A-140-3-2-10YR2/1
A-140-3-2-SLV
A-140-4-1
A-140-4-1-TAK60
A-140-4-2
A-140-5-1
A-140-5-1-TAK60
A-140-5-2
A-140-6-1-TAK60
A-140-6-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Finish Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Product Code
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-02001526080.5Up to 8.500286
1 Piece(s)Available

18 Days or more

Acrylic Resin Baked PaintCream02001526080.5Up to 8.504442
1 Piece(s)Available

33 Days or more

Acrylic Resin Baked PaintCreamTAK601526080.5Up to 8.504462
1 Piece(s)Available

8 Days or more

Acrylic Resin Baked PaintIvory02001526080.5Up to 8.500289
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintIvoryTAK601526080.5Up to 8.504101
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrown02001526080.5Up to 8.504436
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrownTAK601526080.5Up to 8.504459
1 Piece(s)Available

8 Days or more

Acrylic Resin Baked PaintSilver metallic02001526080.5Up to 8.503691
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallicTAK601526080.5Up to 8.504226
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-TAK601526080.5Up to 8.504031
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-No Key1526080.5Up to 8.500290
1 Piece(s)Available

18 Days or more

Acrylic Resin Baked PaintCreamNo Key1526080.5Up to 8.504443
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintIvoryNo Key1526080.5Up to 8.500293
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrownNo Key1526080.5Up to 8.504437
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallicNo Key1526080.5Up to 8.503692
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-02001204862.3Up to 5.500294
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintCream02001204862.3Up to 5.504444
1 Piece(s)Available

16 Days or more

Acrylic Resin Baked PaintCreamTAK601204862.3Up to 5.504463
1 Piece(s)Available

8 Days or more

Acrylic Resin Baked PaintIvory02001204862.3Up to 5.500297
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintIvoryTAK601204862.3Up to 5.504102
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrown02001204862.3Up to 5.504438
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrownTAK601204862.3Up to 5.504460
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallic02001204862.3Up to 5.503693
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallicTAK601204862.3Up to 5.504227
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-TAK601204862.3Up to 5.504032
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-No Key1204862.3Up to 5.500298
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintCreamNo Key1204862.3Up to 5.504445
1 Piece(s)Available

16 Days or more

Acrylic Resin Baked PaintIvoryNo Key1204862.3Up to 5.500301
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrownNo Key1204862.3Up to 5.504439
1 Piece(s)Available

8 Days or more

Acrylic Resin Baked PaintSilver metallicNo Key1204862.3Up to 5.503694
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-02001024558.3Up to 5.500302
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintCream02001024558.3Up to 5.504446
1 Piece(s)Available

16 Days or more

Acrylic Resin Baked PaintCreamTAK601024558.3Up to 5.504464
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintIvory02001024558.3Up to 5.500305
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintIvoryTAK601024558.3Up to 5.504103
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrown02001024558.3Up to 5.504440
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrownTAK601024558.3Up to 5.504461
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintGray02001024558.3Up to 5.500303
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintGrayTAK601024558.3Up to 5.504100
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallic02001024558.3Up to 5.503695
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallicTAK601024558.3Up to 5.504228
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-TAK601024558.3Up to 5.504033
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-No Key1024558.3Up to 5.500306
1 Piece(s)Available

18 Days or more

Acrylic Resin Baked PaintCreamNo Key1024558.3Up to 5.504447
1 Piece(s)Available

88 Days or more

Acrylic Resin Baked PaintIvoryNo Key1024558.3Up to 5.500309
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintBrownNo Key1024558.3Up to 5.504441
1 Piece(s)Available

12 Days or more

Acrylic Resin Baked PaintSilver metallicNo Key1024558.3Up to 5.503696
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-0200903856.3Up to 400961
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-TAK60903856.3Up to 404034
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-No Key903856.3Up to 400962
1 Piece(s)Available

12 Days or more

Chrome Plating (MZCr)-0200803856.3Up to 400963
1 Piece(s)Available

12 Days or more

Chrome Plating (MZCr)-TAK60803856.3Up to 404035
1 Piece(s)Available

16 Days or more

Chrome Plating (MZCr)-No Key803856.3Up to 400964
1 Piece(s)Available

16 Days or more

Chrome Plating (MZCr)-TAK60703856.3Up to 404036
1 Piece(s)Available

8 Days or more

Chrome Plating (MZCr)-No Key703856.3Up to 400966

Loading...

  1. 1

Basic Information

Application Outdoor cubicle, Switchboard, Control panel Types Handle body Material Zinc Alloy (ZDC)
Selfishly Left/Right Combination Type Accessory Large Nut, Screw Set, 2 Keys Note The clasp is sold separately

Additional Products in this Category

Tech Support