(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retractable Handle, A-121-H

Retractable Handle, A-121-H
  • Volume Discount

•Application: A-146, A-146-M, A-1146, A-1210
•Full Length (mm): 91
•Overall width (mm): 3
•Full Height (mm): 50
•Type: Handle key

PDF

Part Number

Configured Part Number is shown.

A-121-H

 
Part Number
A-121-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application A-146, A-146-M, A-1146, A-1210 Types Handle key Material Cold Rolled Stainless Steel Plate (304 Stainless Steel)
Finish Barrel Grinding Full Length(mm) 91 Overall width(mm) 3
Full height(mm) 50 Product Code 269

Please check the type/dimensions/specifications of the part A-121-H in the Retractable Handle, A-121-H series.

Additional Products in this Category

Tech Support