(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightening Flat Handle A-474

Tightening Flat Handle A-474
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 125
•Overall width (mm): 38
•Full Height (mm): 26.7
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-474-L
A-474-L-TAK60
A-474-R
A-474-R-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Number of Keys Product Code
1 Piece(s)Available

12 Days or more

For Left Side020002202
1 Piece(s)Available

12 Days or more

For Left SideTAK6004108
1 Piece(s)Available

12 Days or more

For Right Side020002810
1 Piece(s)Available

8 Days or more

For Right SideTAK6004109

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Plate Thickness(mm) 4
Accessory Clasp Full Length(mm) 125 Overall width(mm) 38
Full height(mm) 26.7

Additional Products in this Category

Tech Support