(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level Swing Handle A-475

Level Swing Handle A-475
  • Volume Discount

•Accessory: Two Keys, Screw Set, Dedicated Clasp
•Full Height (mm): 25.6
•Material: Zinc Alloy (ZDC)
•Finish: Satin Nickel Chrome Plating (MZCr)
•Number Of Keys: 0200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-475-A-1-1
A-475-A-2-1
A-475-A-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

0.6~2.01423201928
1 Piece(s)Available

8 Days or more

0.6~1.61173001929
1 Piece(s)Available

8 Days or more

0.6~1.6842801930

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Finish Satin Nickel Chrome Plating (MZCr) Number of Keys 0200
Accessory Two Keys, Screw Set, Dedicated Clasp Full height(mm) 25.6

Additional Products in this Category

Tech Support