(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flush Swing Handle (Painted), A-475-A-SLV

Flush Swing Handle (Painted), A-475-A-SLV
  • Volume Discount

•Accessory: Clasp
•Full Height (mm): 25.6
•Material: Zinc Alloy
•Finish: Coating of silver metallic
•Number Of Keys: 0200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-475-A-1-SLV
A-475-A-2-SLV
A-475-A-3-SLV
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

12 Days or more

21423203197
1 Piece(s)Available

8 Days or more

1.61173003198
1 Piece(s)Available

12 Days or more

1.6842803199

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Coating of silver metallic Number of Keys 0200
Accessory Clasp Full height(mm) 25.6

Additional Products in this Category

Tech Support