(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Waterproof Flat Handle with Forced Extrusion Mechanism A-1481-F

Stainless Steel Waterproof Flat Handle with Forced Extrusion Mechanism A-1481-F
  • Volume Discount

•Accessory: Clasp
•Material: Stainless Steel Casting
•Finish: Hair line finish
•Number Of Keys: TAK60

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1481-F-3-1-TAK60
A-1481-F-4-1-TAK60
A-1481-F-5-1-TAK60
A-1481-F-6-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

17 Days or more

3.21704438.504161
1 Piece(s)Available

8 Days or more

3.21504035.504162
1 Piece(s)Available

8 Days or more

3.21103532.504163
1 Piece(s)Available

12 Days or more

4923232.504164

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys TAK60
Accessory Clasp

Additional Products in this Category

Tech Support