(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Sealing door, Shelter, Large cabinet, Electromagnetic wave protection door, Child door of anti-noise door
•Accessory: 2 keys, Two rod guides (A-388N-G), Decorative lid for screw holes, 2 cotter pins, 2 flat washers
•Full Length (mm): 205
•Overall width (mm): 49
•Full Height (mm): 67
Part Number
Configured Part Number is shown.
A-388N
Application | Sealing door, Shelter, Large cabinet, Electromagnetic wave protection door, Child door of anti-noise door | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Baked Paint | Selfishly | Left/Right Combination Type | Specification 1 | Stroke:30mm |
Number of Keys | TAK60 | Accessory | 2 keys, Two rod guides (A-388N-G), Decorative lid for screw holes, 2 cotter pins, 2 flat washers | Full Length(mm) | 205 |
Overall width(mm) | 49 | Full height(mm) | 67 | Product Code | 04212 |
Please check the type/dimensions/specifications of the part A-388N in the Large Surface Mounted Lock Handle, A-388N series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy