(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sliding Plane Handle A-242-A (Part Numbers)

Sliding Plane Handle A-242-A
  • Volume Discount

•Accessory: Clasp
•Overall width (mm): 28
•Full Height (mm): 18.5
•Material: Zinc Alloy
•Finish: Baked Paint

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-242-A-2-1
A-242-A-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

12303076
1 Piece(s)Available

8 Days or more

9003078

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Baked Paint Color Pearl Silver
Number of Keys 0200 Accessory Clasp Overall width(mm) 28
Full height(mm) 18.5

Additional Products in this Category

Tech Support