(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Flat Handle, A-488

Waterproof Flat Handle, A-488
  • Volume Discount

•Accessory: Clasp
•Material: Aluminum Alloy
•Finish: Melamine Alkyd Resin Baked Finish
•Color: Black
•Plate Thickness (mm): 2.3

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-488-4
A-488-5
A-488-S-1
A-488-S-1-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

R02201604049.301217
1 Piece(s)Available

8 Days or more

R02201223246.801218
1 Piece(s)Available

12 Days or more

R02202074852.201252
1 Piece(s)Available

12 Days or more

TAK602074852.204057

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Finish Melamine Alkyd Resin Baked Finish Color Black
Plate Thickness(mm) 2.3 Accessory Clasp

Additional Products in this Category

Tech Support