(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Striker Plate for Small Handle FA-727S

Striker Plate for Small Handle FA-727S
  • Volume Discount

•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 40
•Overall width (mm): 53
•Type: Strike Plate(FA-727・8・9 use)
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-727S-1
FA-727S-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

4660043
1 Piece(s)Available

8 Days or more

25.560149

Loading...

  1. 1

Basic Information

Application For small door of a small refrigerator freezer, kitchen equipment, and medical equipment Types Strike Plate(FA-727・8・9 use) Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 40 Overall width(mm) 53

Additional Products in this Category

Tech Support