(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Handle for Sealing, FA-612

Magnet Handle for Sealing, FA-612
  • Volume Discount

•Application: For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc.
•Accessory: Two keys, Receiving Seat
•Full Length (mm): 270
•Overall width (mm): 26
•Full Height (mm): 79

PDF

Part Number

Configured Part Number is shown.

FA-612

 
Part Number
FA-612
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Number of Keys 0200
Accessory Two keys, Receiving Seat Full Length(mm) 270 Overall width(mm) 26
Full height(mm) 79 Product Code 60023

Please check the type/dimensions/specifications of the part FA-612 in the Magnet Handle for Sealing, FA-612 series.

Additional Products in this Category

Tech Support