(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Handle for Sealing, FA-601

Safety Handle for Sealing, FA-601
  • Volume Discount

•Application: For large door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Accessory: Two keys
•Full Length (mm): 294
•Full Height (mm): 56
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

FA-601

 
Part Number
FA-601
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application For large door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Number of Keys 0350
Accessory Two keys Full Length(mm) 294 Full height(mm) 56
Product Code 60001 Note For the walk-in type, use in-warehouse safety push rod.

Please check the type/dimensions/specifications of the part FA-601 in the Safety Handle for Sealing, FA-601 series.

Additional Products in this Category

Tech Support