(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Corner Handle FA-935

One-Touch Corner Handle FA-935
  • Volume Discount

•Application: For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc.
•Accessory: Resin cap, 2 keys, Strike plate
•Full Length (mm): 200
•Overall width (mm): 30
•Full Height (mm): 52

PDF

Part Number

Configured Part Number is shown.

FA-935

 
Part Number
FA-935
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Number of Keys 0200 Accessory Resin cap, 2 keys, Strike plate
Full Length(mm) 200 Overall width(mm) 30 Full height(mm) 52
Product Code 60333

Please check the type/dimensions/specifications of the part FA-935 in the One-Touch Corner Handle FA-935 series.

Additional Products in this Category

Tech Support