(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc.
•Accessory: Strike Plate
•Full Length (mm): 265
•Overall width (mm): 26
•Full Height (mm): 68
Part Number
Configured Part Number is shown.
FA-618
Application | For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc. | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Chrome Plating | Selfishly | Left/Right Combination Type | Accessory | Strike Plate |
Full Length(mm) | 265 | Overall width(mm) | 26 | Full height(mm) | 68 |
Product Code | 60027 |
Please check the type/dimensions/specifications of the part FA-618 in the Airtight. Corner Handle FA-618 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy