(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle for Sealing, FA-163-A

Handle for Sealing, FA-163-A
  • Volume Discount

•Application: Air shooter, Sealing door
•Accessory: Strike Plate
•Full Length (mm): 144.5
•Overall width (mm): 27
•Full Height (mm): 50

PDF

Part Number

Configured Part Number is shown.

FA-163-A

 
Part Number
FA-163-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application Air shooter, Sealing door Types Handle body Material Zinc Alloy
Finish Satin Nickel Chrome Plating Accessory Strike Plate Full Length(mm) 144.5
Overall width(mm) 27 Full height(mm) 50 Product Code 60204

Please check the type/dimensions/specifications of the part FA-163-A in the Handle for Sealing, FA-163-A series.

Additional Products in this Category

Tech Support