(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Lock with Guard Ring A-417-F

Panel Lock with Guard Ring A-417-F
  • Volume Discount

•Full Length (mm): 110
•Overall width (mm): 56
•Full Height (mm): 53.4
•Material: Zinc Alloy
•Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

A-417-F

 
Part Number
A-417-F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

48 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Full Length(mm) 110
Overall width(mm) 56 Full height(mm) 53.4 Product Code 03984

Please check the type/dimensions/specifications of the part A-417-F in the Panel Lock with Guard Ring A-417-F series.

Additional Products in this Category

Tech Support