(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Lock A-422

Panel Lock A-422
  • Volume Discount

•Full Length (mm): 112
•Overall width (mm): 46
•Full Height (mm): 73
•Material: Zinc Alloy
•Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

A-422

 
Part Number
A-422
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Full Length(mm) 112
Overall width(mm) 46 Full height(mm) 73 Product Code 01706

Please check the type/dimensions/specifications of the part A-422 in the Panel Lock A-422 series.

Additional Products in this Category

Tech Support