(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flush Handle with Control Center A-873-1C

Flush Handle with Control Center A-873-1C
  • Volume Discount

•Application: Trunk lid, one touch door, sliding door, and shutter door of a bus, etc.
•Main Body Width (mm): 162
•Material: Zinc Alloy (ZDC)
•Surface Finish: Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr)
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

A-873-1C

 
Part Number
A-873-1C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

40 Days or more

Loading...

  1. 1

Basic Information

Application Trunk lid, one touch door, sliding door, and shutter door of a bus, etc. Key T0230 Main Body Width(mm) 162
Material Zinc Alloy (ZDC) Surface Finish Main body: Satellite chrome plating (MZCr)/Handle: Chrome plating (MZCr) Types Handle body
Accessory Two keys Product Code 01330

Please check the type/dimensions/specifications of the part A-873-1C in the Flush Handle with Control Center A-873-1C series.

Additional Products in this Category

Tech Support