(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Kitchen equipment, Medical equipment, Test equipment
•Accessory: Two keys, Receiving Seat
•Full Length (mm): 265
•Overall width (mm): 30
•Type: Handle body
Part Number
Configured Part Number is shown.
Application | Kitchen equipment, Medical equipment, Test equipment | Types | Handle body | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Chrome Plating | Number of Keys | 0200 | Accessory | Two keys, Receiving Seat |
Full Length(mm) | 265 | Overall width(mm) | 30 | Note | For strike plate adjustment, use a "-" screwdriver whose bit width is 8mm. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy