(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Container Handle FA-1810

Stainless Steel Container Handle FA-1810
  • Volume Discount

•Application: For container truck, refrigerating freezer, and refrigerator truck doors
•Type: Main Body
•Material: Stainless Steel
•Finish: Buffing
•Selfishly: Left/Right Combination Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-1810-1A
FA-1810-1B
FA-1810-2A
FA-1810-2B
FA-1810-3A
FA-1810-3B
Part NumberMinimum order quantityVolume DiscountDays to Ship Specification 1 Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

A-Type Hook3411345460772
1 Piece(s)Available

12 Days or more

B-Type Hook2461004960769
1 Piece(s)Available

8 Days or more

A-Type Hook207953660773
1 Piece(s)Available

12 Days or more

B-Type Hook3411345460770
1 Piece(s)Available

12 Days or more

A-Type Hook2461004960774
1 Piece(s)Available

8 Days or more

B-Type Hook207953660771

Loading...

  1. 1

Basic Information

Application For container truck, refrigerating freezer, and refrigerator truck doors Types Main Body Material Stainless Steel
Finish Buffing Selfishly Left/Right Combination Type Note Handle and rod are not assembled. Pipe is sold separately.

Additional Products in this Category

Tech Support