(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Adjustable Lock Handle A-1285 (Part Numbers)

Stainless Steel Adjustable Lock Handle A-1285
  • Volume Discount

•O.D. (mm): 40
•Accessory: Dedicated clasp
•Compatible Knob: A-1285-H
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1285
A-1285-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Types O.D.
(mm)
Accessory Applicable Knobs Product Code
1 Piece(s)Available

12 Days or more

Ship, Vehicle, Container, Outdoor equipment, Vibration equipmentLock main body40Dedicated claspA-1285-H01304
1 Piece(s)Available

12 Days or more

A-1285Handle key---01305

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting (SUS316) Finish Mirror Surface Buff Polishing

Additional Products in this Category

Tech Support