(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inner Handle A-100-3

Inner Handle A-100-3
  • Volume Discount

•Application: Door for vehicles and containers
•Full Length (mm): 114
•Overall width (mm): 19
•Full Height (mm): 36.5
•Type: Inner Handle

PDF

Part Number

Configured Part Number is shown.

A-100-3

 
Part Number
A-100-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Door for vehicles and containers Types Inner Handle Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Full Length(mm) 114 Overall width(mm) 19
Full height(mm) 36.5 Product Code 00886

Please check the type/dimensions/specifications of the part A-100-3 in the Inner Handle A-100-3 series.

Additional Products in this Category

Tech Support