(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Handle A-120-1

Lock Handle A-120-1
  • Volume Discount

•Full Length (mm): 36
•Overall width (mm): 1.6
•Full Height (mm): 35
•Plate Thickness (mm): Up to 3
•O.D. (mm): 23

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-120-1
A-120-1-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Material Finish Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Applicable Knobs Product Code
1 Piece(s)Available

8 Days or more

10Small Distribution Switchboard, Control PanelLock main bodyZinc Alloy (ZDC)Chrome Plating (MZCr)---Up to 323A-120-1-H00256
1 Piece(s)Available

12 Days or more

10A-120-1Handle keyCold rolled steel plate (SPCC)Zinc Plating Chromate Treatment (MFZn-C)361.635---00257

Loading...

  1. 1

Additional Products in this Category

Tech Support