(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Double Lock Handle, A-440

Waterproof Double Lock Handle, A-440
  • Volume Discount

•Application: A-440
•Full Length (mm): 114
•Overall width (mm): 54
•Full Height (mm): 57
•Plate Thickness (mm): 1.6~3.2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-440
A-440-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Types Material Finish Color Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Accessory Applicable Knobs Product Code Note
1 Piece(s)Available

17 Days or more

-Lock main bodyAluminum Alloy (ADC)Polyester Baked FinishSilver metallicLeft/Right Combination TypeJE133011454571.6~3.22 keys, Screw set, Mounting plateA-440-H03177The clasp is sold separately
1 Piece(s)Available

13 Days or more

A-440Handle keyZinc Alloy (ZDC)Chrome Plating (MZCr)---------03178-

Loading...

  1. 1

Additional Products in this Category

Tech Support