(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Inner Handle A-100-4 (Part Numbers)

Aluminum Inner Handle A-100-4
  • Volume Discount

•Full Length (mm): 109
•Overall width (mm): 28
•Full Height (mm): 30
•Type: Handle body
•Material: Aluminum Alloy (ADC)

PDF

Part Number

Configured Part Number is shown.

A-100-4

 
Part Number
A-100-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Handle body Material Aluminum Alloy (ADC) Finish Satellite chrome plating (MACr)
Selfishly Left/Right Combination Type Full Length(mm) 109 Overall width(mm) 28
Full height(mm) 30 Product Code 01447

Please check the type/dimensions/specifications of the part A-100-4 in the Aluminum Inner Handle A-100-4 series.

Additional Products in this Category

Tech Support