(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjuster Pressing Fixture KC-275-C

Adjuster Pressing Fixture KC-275-C
  • Volume Discount

•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-275-C-1
KC-275-C-2
KC-275-C-3
KC-275-C-4
KC-275-C-4N
KC-275-C-5
KC-275-C-5N
KC-275-C-11
KC-275-C-12
KC-275-C-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLevel adjuster screw portion size Full Length
(mm)
Full height
(mm)
Overall width
(mm)
Plate Thickness
(mm)
Applicable Level adjuster Product Code
1 Piece(s)Available

8 Days or more

10For M209420503.2-21106
1 Piece(s)Available

8 Days or more

10For M169420503.2-21107
1 Piece(s)Available

8 Days or more

10For M129420503.2-21108
1 Piece(s)Available

8 Days or more

10For M107018352-31487
1 Piece(s)Available

8 Days or more

10For M107014352-31665
1 Piece(s)Available

8 Days or more

10For M87018352-31488
1 Piece(s)Available

8 Days or more

10For M87014352-31666
1 Piece(s)Available

8 Days or more

10For M209738.5543KC-275-B-1131343
1 Piece(s)Available

8 Days or more

10For M249740.5603KC-275-B-1231339
1 Piece(s)Available

8 Days or more

10For M3011045.5703KC-275-B-1331340

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Additional Products in this Category

Tech Support