(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Key Hole Fastener C-228

Key Hole Fastener C-228
  • Volume Discount

•Overall width (mm): 60
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 392
•Full Length (mm): 120

PDF

Part Number

Configured Part Number is shown.

C-228

 
Part Number
C-228
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 392 Full Length(mm) 120 Overall width(mm) 60
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21803

Please check the type/dimensions/specifications of the part C-228 in the Key Hole Fastener C-228 series.

Additional Products in this Category

Tech Support