(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

King Size Snap Fastener C-172

King Size Snap Fastener C-172
  • Volume Discount

•Main Body Overall Length (mm): 123
•Main Body Width (mm): 21
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 588

PDF

Part Number

Configured Part Number is shown.

C-172

 
Part Number
C-172
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 588 Main Body Overall Length(mm) 123 Main Body Width(mm) 21
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20480

Please check the type/dimensions/specifications of the part C-172 in the King Size Snap Fastener C-172 series.

Additional Products in this Category

Tech Support