(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Large Adjustable Fastener C-1233

Stainless Steel Large Adjustable Fastener C-1233
  • Volume Discount

•Overall width (mm): 51
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588
•Full Length (mm): 184

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1233-1
C-1233-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLocking Mechanism Product Code
1 Piece(s)Available

8 Days or more

10Provided20947
1 Piece(s)Available

8 Days or more

10No20949

Loading...

  1. 1

Basic Information

Tension Load(N) 588 Full Length(mm) 184 Overall width(mm) 51
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support