(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Keyhole Catch Clip C-152

Keyhole Catch Clip C-152
  • Volume Discount

•Main Body Overall Length (mm): 66.5
•Main Body Width (mm): 21
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 196

PDF

Part Number

Configured Part Number is shown.

C-152

 
Part Number
C-152
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 196 Main Body Overall Length(mm) 66.5 Main Body Width(mm) 21
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20450

Please check the type/dimensions/specifications of the part C-152 in the Keyhole Catch Clip C-152 series.

Additional Products in this Category

Tech Support