(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Catch Clip C-505

Square Catch Clip C-505
  • Volume Discount

•Main Body Overall Length (mm): 60
•Main Body Width (mm): 22
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

C-505

 
Part Number
C-505
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 294 Main Body Overall Length(mm) 60 Main Body Width(mm) 22
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20725

Please check the type/dimensions/specifications of the part C-505 in the Square Catch Clip C-505 series.

Additional Products in this Category

Tech Support