(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Catch Clip for Cylinder C-227

Catch Clip for Cylinder C-227
  • Volume Discount

•Overall width (mm): 32
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Full Length (mm): 141
•Product Code: 21802

PDF

Part Number

Configured Part Number is shown.

C-227

 
Part Number
C-227
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 141 Overall width(mm) 32 Material Cold Rolled Steel Plate
Surface Finish Zinc Plating Chromate Treatment Product Code 21802

Please check the type/dimensions/specifications of the part C-227 in the Catch Clip for Cylinder C-227 series.

Additional Products in this Category

Tech Support