(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Spring Snap Lock C-1150 (C-1150-3)

Stainless Steel, Spring Snap Lock C-1150 C-1150-3
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1150-3

 
Part Number
C-1150-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

102128361220861

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Please check the type/dimensions/specifications of the part C-1150-3 in the Stainless Steel, Spring Snap Lock C-1150 series.

Products like this...

Part Number
C-1150-1
C-1150-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

105054732120859
1 Piece(s)Available

8 Days or more

103640521620860

Additional Products in this Category

Tech Support