(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
・Material: Stainless Steel
・Tip Shape: Flat
・Size: M16 X 17
・Heat resistant / Chemical Resistant
Part Number
Configured Part Number is shown.
B-1129-16
Nominal of Thread (M) | 16 | Length L (mm) | 17 | Mounting Hole Shape | No |
---|---|---|---|---|---|
Detailed Shape | Standard | Material | Stainless Steel Material | Surface Treatment | Barrel Grinding |
Thread ridge Type | Metric coarse | Tip shape | Flat End | Sales Unit | Low Quantity (can be purchased from one) |
Application | Heat resistant / Chemical Resistance |
Please check the type/dimensions/specifications of the part B-1129-16 in the Captive Screws - Flat Tip, Stainless Steel series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy