(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Pivot Stay B-1472-1 (Part Numbers)

Stainless Steel Pivot Stay B-1472-1
  • Volume Discount

•Door Opening Manner: Upper Lid
•Length L at Extention (mm): 195
•Stay Type: Rotation
•Rotation Type: Flap
•Stopper: Multi-Stepped(3 or More Steps)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1472-1-L
B-1472-1-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Right Side•For Left Side Product Code
1 Piece(s)Available

8 Days or more

10For Left Side11645
1 Piece(s)Available

8 Days or more

10For Right Side11646

Loading...

  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Rotation Rotation Type Flap
Stopper Multi-stage type (three or more stages) Stopper Release No Body Material Cold rolled stainless steel plate
Main Body Surface Treatment Barrel Grinding Allowable Load(N) 19.6 Length L at Extention(mm) 195

Additional Products in this Category

Tech Support