(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Stay B-1475

Stainless Steel Stay B-1475
  • Volume Discount

•Door Opening Manner: Upward Opening
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper Release: Push Button
•Body Material: Cold rolled stainless steel plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1475-1-1
B-1475-1-2
B-1475-2-1
B-1475-2-2
B-1475-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Length L at Extention
(mm)
Stroke S
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10Stop in full open state35012511404
1 Piece(s)Available

8 Days or more

10Two-stage type35012511405
1 Piece(s)Available

8 Days or more

10Stop in full open state30010011406
1 Piece(s)Available

8 Days or more

10Two-stage type30010011407
1 Piece(s)Available

12 Days or more

10Stop in full open state2507511408

Loading...

  1. 1

Basic Information

Door Opening Manner Upward Opening Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Release Push Button Body Material Cold rolled stainless steel plate Main Body Surface Treatment Barrel Grinding

Additional Products in this Category

Tech Support