(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Stay with Locking Belt B-894

Slide Stay with Locking Belt B-894
  • Volume Discount

•Door Opening Manner: Upper Lid
•Stroke Dimension S (mm): 178.5
•Stay Type: Expansion and Contraction, Slide
•Flexible Slide Type: SlideFlat Bars
•Stopper: Two-Stepped

PDF

Part Number

Configured Part Number is shown.

B-894

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Door Opening MannerCanopyStay TypeExpansion and Contraction・Slide
Flexible, Slide TypeSlide Flat Square BarStopperTwo-stage type
Stopper ReleaseCancellation BeltBody Material[Steel] Cold Rolled Steel Plate
Main Body Surface TreatmentZinc Plating Chromate TreatmentStroke S(mm)178.5
Product Code12755 - -
Part Number
B-894
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Door Opening Manner Canopy Stay Type Expansion and Contraction・Slide Flexible, Slide Type Slide Flat Square Bar
Stopper Two-stage type Stopper Release Cancellation Belt Body Material Cold Rolled Steel Plate
Main Body Surface Treatment Zinc Plating Chromate Treatment Stroke S(mm) 178.5 Product Code 12755

Please check the type/dimensions/specifications of the part B-894 in the Slide Stay with Locking Belt B-894 series.

Additional Products in this Category

Tech Support