(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bolt - Treader Type, series KC-30-KS. (Part Numbers)

Leveling Bolt - Treader Type, series KC-30-KS.
  • Volume Discount

The bottom is made of polyamide and has excellent chemical resistance. Intended for doors for construction machinery, measuring equipment, steel cabinets.

PDF

Part Number

Configured Part Number is shown.

KC-30-KS-12

 
Part Number
KC-30-KS-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Carbon Steel Material for Mechanical Structure Body Material Polyamide Main Body Surface Treatment No
Thread Length(mm) 38 Main Body Height h(mm) 30 Thread Size M(mm) 12
Properties Standard / Chemical Resistance Swivel Mechanism No Screw+Main Body Height(mm) 68
Width φ D 28 Product Code 21815

Please check the type/dimensions/specifications of the part KC-30-KS-12 in the Leveling Bolt - Treader Type, series KC-30-KS. series.

Additional Products in this Category

Tech Support