(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - With pad, rigid, series KC-270.

Leveling Legs - With pad, rigid, series KC-270.
  • Volume Discount

For vending machines, measuring equipment, photocopiers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-270-1
KC-270-2
KC-270-3
KC-270-4
KC-270-5
KC-270-6
KC-270-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(kN)
Thread Length
(mm)
Thread Size M
(mm)
Full height
(mm)
Width φ D1 Product Code
1 Piece(s)Available

8 Days or more

108.8301244.55020623
1 Piece(s)Available

8 Days or more

107.8261039.54520624
1 Piece(s)Available

8 Days or more

107.826.510394020625
1 Piece(s)Available

8 Days or more

106.926.51038.53620626
1 Piece(s)Available

8 Days or more

106.926.510383220627
1 Piece(s)Available

8 Days or more

105.9248352820628
1 Piece(s)Available

8 Days or more

105.9248352520629

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Height Adjusting Handle No
Thread Portion Material Low Carbon Steel Wire Rod Thread Surface Treatment Zinc Plating Chromate Treatment Body Material ABS Resin
Main Body Surface Treatment No Properties Standard Swivel Mechanism No

Additional Products in this Category

Tech Support