(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Block - Type AP.

Leveling Block - Type AP.
  • Volume Discount

Permissible load 3.5 kN, 4 mm lift. Can be used horizontally or upside down. Comes with a side cover to prevent wear on the workpieces. Ideal for centering the work and avoiding vibrations during cutting. Suitable for level adjustment of machines and devices.

Part Number

Configured Part Number is shown.

AP-1

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypePrecision Mechanical TypeLoad Capacity(kN)3.5
Main Body Height(mm)50PropertiesStandard
Main Body Depth(mm)129Main Body Width(mm)63.6
Stroke(lifting)(mm)50 - 54 - -

 

Part Number
AP-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Precision Mechanical Type Load Capacity(kN) 3.5 Main Body Height(mm) 50
Properties Standard Main Body Depth(mm) 129 Main Body Width(mm) 63.6
Stroke(lifting)(mm) 50 - 54

Please check the type/dimensions/specifications of the part AP-1 in the Leveling Block - Type AP. series.

Additional Products in this Category

Tech Support