(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber, nylon or urethane with fixed steel plate, without brake, K-420R series. (Part Numbers)

Casters - Rubber, nylon or urethane with fixed steel plate, without brake, K-420R series.
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Cold rolled steel plate (SPC)
•Load Category: Light Load
•Caster Type: Plate Type Fixed

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-420R-25-N
K-420R-25-R
K-420R-25-UR
K-420R-32-N
K-420R-32-UR
K-420R-38-N
K-420R-38-R
K-420R-38-UR
K-420R-50-N
K-420R-50-R
K-420R-50-UR
K-420R-65-N
K-420R-65-R
K-420R-65-UR
K-420R-75-N
K-420R-75-R
K-420R-75-UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load Range
(daN)
Allowable Load
(daN)
Mounting height
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Product CD
1 Piece(s)Available

8 Days or more

10~35.009.835[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound holes (two holes)29-36182512Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30392
1 Piece(s)Available

8 Days or more

10~35.007.835RubberNoRound holes (two holes)29-36182512Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30386
1 Piece(s)Available

8 Days or more

10~35.009.835[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36182512Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30404
1 Piece(s)Available

8 Days or more

10~35.0017.642[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound holes (two holes)29-36203214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30393
1 Piece(s)Available

17 Days or more

10~35.0017.642[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36203214Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30405
1 Piece(s)Available

8 Days or more

10~35.0027.450[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole361546253817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30394
1 Piece(s)Available

8 Days or more

10~35.0019.650RubberNoRound hole361546253817Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30388
1 Piece(s)Available

8 Days or more

10~35.0027.450[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole361546253817Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30406
1 Piece(s)Available

8 Days or more

1035.01~80.0037.265[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole452558405020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30395
1 Piece(s)Available

8 Days or more

10~35.0029.465RubberNoRound hole452558405020Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30389
1 Piece(s)Available

8 Days or more

1035.01~80.0037.265[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole452558405020Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30407
1 Piece(s)Available

8 Days or more

1035.01~80.0053.980[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole552870476526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30396
1 Piece(s)Available

18 Days or more

1035.01~80.0039.280RubberNoRound hole552870476526Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30390
1 Piece(s)Available

12 Days or more

1035.01~80.0053.980[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870476526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30408
1 Piece(s)Available

8 Days or more

1035.01~80.0063.790[Nylon] NylonGasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceRound hole552870477526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30397
1 Piece(s)Available

8 Days or more

1035.01~80.004990RubberNoRound hole552870477526Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30391
1 Piece(s)Available

8 Days or more

1035.01~80.0063.790[Urethane] Urethane RubberAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870477526Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment30409

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Cold rolled steel plate (SPC)
Load Category Used for Light load

Additional Products in this Category

Tech Support