(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - 520S/513S/520SR series rubber, nylon, MC nylon or urethane with steel swivel or fixed plate (Medium load).

Casters - 520S/513S/520SR series rubber, nylon, MC nylon or urethane with steel swivel or fixed plate (Medium load).
  • Volume Discount

•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Nylon, Synthetic Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Level Plate Type Caster - 520S/513S/520SR - Wheel Diameter 125-150 mm see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
513S-MCB125
513S-MCB150
513S-NRB125
513S-NRB150
513S-RB125
513S-RB150
513S-URB125
513S-URB150
520S-MCB125
520S-NRB125
520S-NRB150
520S-RB125
520S-RB150
520S-URB125
520S-URB150
520SR-MCB125
520SR-MCB150
520SR-NRB125
520SR-NRB150
520SR-RB125
520SR-RB150
520SR-URB125
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Allowable Load 1 piece
(daN)
Mounting Height H or H1 and H2
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(φ)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper240171[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401255112448SwivelingSMCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper300196[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401505112650SwivelingSMCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper240171[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401255012448SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper300196[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401505012650SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper240171Rubber-100(112)100(112)1401401254412448SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper300196Rubber-100(112)100(112)1401401504612650SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s)Available

11 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper240171UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)1401401254412448SwivelingSURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateWith Rotation Stopper300196UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)1401401504612650SwivelingSURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateNo240171[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401255111248SwivelingSMCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateNo240171[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401255011248SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

Swiveling Direct Mount PlateNo300196[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100(112)100(112)1401401505012650SwivelingSNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateNo240171Rubber-100(112)100(112)1401401254411248SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateNo300196Rubber-100(112)100(112)1401401504612650SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateNo240171UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)1401401254411248SwivelingSURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Swiveling Direct Mount PlateNo300196UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)100(112)1401401504612650SwivelingSURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 Piece(s)Available

13 Days or more

Direct Mount Plate Fixed TypeNo240171[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010512551--Fixed TypeSRMCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s)Available

13 Days or more

Direct Mount Plate Fixed TypeNo300196[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010515051--Fixed TypeSRMCBMC Nylon Integral Wheel With Radial Ball Bearing
1 Piece(s)Available

13 Days or more

Direct Mount Plate Fixed TypeNo240171[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010512550--Fixed TypeSRNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s)Available

13 Days or more

Direct Mount Plate Fixed TypeNo300196[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)112(119)63(56)15010515050--Fixed TypeSRNRBNylon Integral Wheel with Radial Ball Bearings
1 Piece(s)Available

8 Days or more

Direct Mount Plate Fixed TypeNo240171Rubber-112(119)63(56)15010512544--Fixed TypeSRRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Direct Mount Plate Fixed TypeNo300196Rubber-112(119)63(56)15010515046--Fixed TypeSRRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 Piece(s)Available

8 Days or more

Direct Mount Plate Fixed TypeNo240171UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)112(119)63(56)15010512544--Fixed TypeSRURBIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Load Range(daN) 220.01~320.00 Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 13 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Additional Products in this Category

Tech Support